September 4, 2024 – AutomationDirect has added the new Flowline LR80 EchoBeam® FMCW (Frequency Modulated Continuous Wave) radar level transmitter featuring Flowline’s 80 GHz radar technology that is unaffected by most media, processes, or environmental factors. Using the change in frequency between the transmitted and reflected signals, the EchoBeam level sensor can measure liquids up to 32.8’ (10m) or bulk solids up to 16.4’ (5m) and provides a 4-20 mA output signal. Its rugged PVDF thermoplastic housing offers a high IP68 protection rating, making it ideal for applications such as tanks, sumps, canals, reservoirs, or transfer stations.
The wireless LevelTap™ app connects over Bluetooth for easy configuration and quick access to level information, statuses, and settings from the safety of the ground or a nearby catwalk.
The new Flowline Echobeam LR80 FMCW radar level sensor is CSA approved, FCC approved, and CE marked. It has a 2-year warranty and is priced at $795.00.
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information and the most current pricing on products contact them at 800-633-0405 or visit https://www.automationdirect.com/
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Photo