Seifert SoliTherm® Thermoelectric Coolers from AutomationDirect use the Peltier Effect for closed-loop cooling. The only moving parts are axial fans so there is virtually no maintenance. The Seifert Peltier thermoelectric cooling units can be mounted in nearly every position (except roof mounting) because they don’t have a compressor or any moving parts aside from the fans.

These thermoelectric cooling units are resistant to extreme ambient conditions and can operate effectively in dusty and oily environments and both indoor and outdoor applications. Cooling capacities range from 170 to 680 BTU/H (50W to 200W); the operating temperature range is -4°F to 149°F (20°C to 65°C).
Priced from $649.00, SoliTherm thermoelectric cooling units are CE, RoHS, cURus listed and washdown friendly NEMA 4X, IP66 rated.

About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com