May 15, 2024 – AutomationDirect has added Endress+Hauser Ceraphant series digital pressure transmitters featuring a compact stainless steel construction, a 4-digit LCD display, and IO-Link compatibility for easy setup, integration, and on-the-fly configuration changes.
Ceraphant PTP31B series digital pressure transmitters offer dual 1/2” NPT male / 1/4” NPT female process connections and are available in measuring ranges up to 6000 psig. The Ceraphant PTP33B series is available in measuring ranges up to 600 psig and features a 1-1/2in sanitary tri-clamp process connection for Food and Beverage applications. Both series have 4-20 mA analog, N.O./N.C. selectable discrete, and IO-Link output options.
The new Endress+Hauser Ceraphant series digital pressure transmitters are CSA approved, CE marked, and have a high IP67 environmental protection rating. They offer a 1-year warranty and start at $485.00.
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit https://www.automationdirect.com/
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Photo