NewsPress ReleasesPress Releases

Endress+Hauser Waterpilot Series Submersible Level Sensors from AutomationDirect

Endress+Hauser Sensor

March 29, 2023 – AutomationDirect has added Endress+Hauser Waterpilot series submersible level sensors to their growing lineup of liquid level sensors. These sensors measure level by continually sensing the hydrostatic pressure produced by the height of liquid above the sensor, providing a 4-20 mA output signal compatible with PLCs, panel meters, data loggers, and other electronic equipment.

The Waterpilot FMX11 series is ideally suited for freshwater applications and features a slim 22mm diameter stainless steel housing and a sensor diaphragm protection cap. These sensors are NSF certified for drinking water applications.

The Waterpilot FMX21 series is suited for wastewater applications, offering an easy-to-clean, flush-mounted, process-isolating sensor diaphragm, a rugged 42mm diameter stainless steel housing, and a diaphragm protection cap. These sensors include FM hazardous location approvals for intrinsically safe applications.

Both styles have sensing ranges up to 2 bar (66.9 ft of water column) and are fitted with a shielded cable containing an atmospheric vent tube and a tough abrasion and UV resistant jacket.

Available accessories include terminal boxes for humidity and climate protection, weights to reduce measuring error by preventing sideways movement, suspension clamps for easy mounting, and cable shortening kits to easily shorten the cable and vent tube.

The new Endress+Hauser NSF certified FMX11 series submersible level sensors start at $509.00 and the FM approved FMX21 series starts at $997.00. These sensors are UL Listed, CE marked, RoHS compliant, and come with a 1-year warranty.

CTA Button

About AutomationDirect:

In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit https://www.automationdirect.com/

Editorial Contact:          Tina Gable

Phone:                          678-455-1845

Email:                          tgable@automationdirect.com

Download:                    High Resolution Photo