December 18, 2024 – AutomationDirect has added Endress+Hauser Soliphant vibration rod level switches to detect fine- or coarse-grained, non-fluidized bulk solids in silos, hoppers, and bins. They can even detect solids underwater, such as sediment buildup in a tank. These robust switches are insensitive to buildup, providing maintenance-free operation and easy setup with no calibration required.
They feature rugged plastic or aluminum housings, 316L stainless steel sensing elements, and come with solid state or relay outputs. Select models offer hazardous location ratings. These cost-effective sensors have a wide range of applications and can be installed in any orientation to indicate full, demand, or empty status.
The new Endress+Hauser Soliphant vibration rod level switches are UL Listed, CSA approved, CE marked, and RoHS compliant. They offer a 1-year warranty and start at $673.00.
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information and the most current pricing on products contact them at 800-633-0405 or visit https://www.automationdirect.com/
Editorial Contact Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Photo