New expansion I/O modules from AutomationDirect for the BRX stackable micro brick PLC include communications modules, universal analog I/O modules, and universal temperature combination I/O modules. Expansion modules snap onto the side of any BRX Micro PLC Unit (MPU) or BRX Remote I/O controller, creating a sturdy and rugged PLC platform.

Added BRX serial communications modules ($159.00) provide four isolated RS-232 ports that support communications flow control or RS-422 serial ports. Also available are BRX single-channel RS-232 (with flow control) and RS-422 Pluggable Option Modules ($49.00). Supported protocols include Do-more! Protocol, Modbus RTU (Master/Slave), K-Sequence, and ASCII (In/Out). Data rates are 1200 to 115,200 bps.
Universal analog I/O modules (from $159.00) have combined current and voltage options. Universal temperature modules provide thermocouple, mV level voltage, RTD or thermistor selection with 24-bit resolution. The 4-channel combination temperature I/O expansion module ($349.00) has universal temperature inputs and analog outputs. Four-channel combination temperature input / discrete output modules ($199) provide universal temperature inputs and discrete sink, source or relay outputs.
The AutomationDirect BRX PLC system is engineered, manufactured and supported in the U.S. and backed by a 2-year warranty.
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com