December 9,2020 – Expansion modules snap onto the side of any BRX Micro PLC Unit (MPU) or BRX Remote I/O controller.

Newly added BRX discrete I/O modules include 5, 8, and 16-point relay output modules (starting at $55) with Form A (SPST) and Form C (SPDT) options; 16-point 2-5 VDC discrete input and output modules (starting at $55); a 16-point 2-5 VDC discrete combination input/output module; and the HSIO4 high-speed pulse combo module ($219) capable of handling up to a 2MHz frequency in differential or single-ended wiring configurations.
In addition, a new Pluggable Option Module (POM) with full Ethernet capability and support for MQTT Client, Do-more, EtherNet/IP, Ethernet remote I/O, and Modbus TCP protocols (for use with Ethernet MPUs only) ($79) has also been added to the lineup.
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Photo