September 15, 2021 -AutomationDirect has introduced a wide assortment of T-slotted hardware components by FATH. Slotted aluminum rail structures are lightweight, economical, and easy to construct. This structure system is very versatile and has many uses, from stands that hold barcode scanners and label applicator machines to OEM machines made entirely of T-slotted aluminum rail.
The newly added assembly hardware for T-slotted rail systems includes T-nuts, fasteners, connecting components, joining plates, brackets, and floor, door, and panel elements. These components are compatible with many brands and come in various widths from 1 inch to 1.5 inches and 30mm to 45mm.
FATH T-slot hardware components are all stock items so they can be shipped quickly. The components start as low as $2.00 and have a 2-year warranty.
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit https://www.automationdirect.com/
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Photo