March 13, 2024 – AutomationDirect has added GC Valves solenoid process valves to expand their general purpose valve selection. These valves are simple 2-way or 3-way electrically controlled valves that control fluid flow through a pipe or other process. Supported fluids include compressed air, inert gases, coolant, and water.
Several styles support a range of applications, including zero differential, high-performance, piloted diaphragm, and direct-acting valves. They are available in port sizes from 1/8” to 2”; in coil voltages of 24 VAC, 120 VAC, or 24 VDC (12 VDC replacement coil available for select models); in body materials of nylon, stainless steel, and brass; and come in normally open or normally closed styles.
Also available are manifold valves that feature a brass or stainless steel manifold, in a 2-, 3-, or 4-station design. A wide selection of rebuild kits and several replacement solenoid coils are also offered.
The new GC Valves general purpose solenoid valves start at $42.00 and both valves and accessories come with a one-year warranty.
Learn more by visiting: https://www.automationdirect.com/valves
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit https://www.automationdirect.com/
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Photo