April 23, 2025 – AutomationDirect has added GC Valves 71 series 2-port water valves, which are constructed of durable lead-free brass. They are certified to NSF/ANSI 61 and have NSF-approved EPDM diaphragms. They are a great choice for drinking water applications and are ported for the most popular NPT sizes (up to 2”) with a 120 VAC or 24 VDC solenoid coil.
Series 71 valves are offered in normally closed (N.C.) or normally open (N.O.) styles, have a piloted diaphragm, and include an 18mm (DIN 43650A) style wiring plug. These valves also feature a 150 or 200 psi max operating pressure.
The new GC Valves NSF brass water valves are made in the USA, have a 3-year warranty, and start at $128.00.
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information and the most current pricing on products contact them at 800-633-0405 or visit https://www.automationdirect.com/
Editorial Contact Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Photo