May 29, 2024 – AutomationDirect has added Gefran GQ and GRSH series solid state relays that feature a wide range of contact ratings and input and output voltages. They are available in DIN rail or panel mounting styles and offer a variety of overload and thermal protection options.
Gefran GQ series “hockey puck” style panel mount solid state relays, available in contact ratings from 15 to 90A, include thermal mounting pads, overload and thermal protection, and screw or push-in-spring terminal connection styles. Optional heatsinks are also available for high-power applications.
The ultra-slim GRSH series can be DIN rail or panel mounted and offers contact ratings from 15 to 120A, support for up to 600VAC, push-in-spring connections, and includes built-in overtemperature and overvoltage protection. Models are available with heatsinks, fans, and thermal and/or load break alarms with LED and external digital output options.
Both series offer zero-crossing technology, 100kA SCCR ratings, and IP20 finger-safe protection ratings.
The new Gefran GQ and GRSH series solid state relays are UL Listed, CE marked, and RoHS compliant. They offer a 1-year warranty and start at $21.75.

About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit https://www.automationdirect.com/
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Photo