March 23, 2022 – AutomationDirect has added Gladiator GCB series molded case circuit breakers to their lineup of circuit protection devices. Gladiator MCCBs are designed to reliably protect circuits and equipment from thermal overloads, short circuits, and ground faults. Available in two or three-pole configurations, these high-performance circuit breakers are offered in seven frame sizes up to 1200A with a selection of trip units and up to a 100kA interrupting capacity.
A variety of accessories provides connection to external disconnect handles and offer auxiliary functions such as status monitoring and shunt or undervoltage trip.
The Gladiator GCB Series breakersstart at $154.00, are UL listed, CE approved, RoHS compliant, and come with a 2-year warranty.
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures, and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit https://www.automationdirect.com/
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Photo