March 20, 2024 – AutomationDirect has added Helukabel TOPFLEX 600V VFD cable designed to handle the power needs of VFDs and limit the effects of electromagnetic interference, helping to prevent costly machine downtime. This cable is available in 16 AWG to 2 AWG sizes with individual class K flexible stranded tinned copper conductors covered with cross-linked Polyethylene (XLPE) insulation.
The special PVC outer jacket is free from cadmium, silicone, and substances harmful to the wetting properties of lacquers and paints, making these cables ideal for painting, plating, and coating applications.
In addition, these cables are rated for tray and direct burial use and are highly resistant to sunlight, oil (Oil Res I/II), and chemicals. TOPFLEX 600 VFD cables have also been thoroughly tested and certified by ECOLAB for use with cleaning and disinfecting agents used in Food and Beverage applications.
The new Helukabel TOPFLEX cable can be ordered cut to length in 1-foot increments with a 10 ft. minimum, starting at $2.61 / ft.
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit https://www.automationdirect.com/
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Photo