September 4, 2024 – AutomationDirect has added new Endress+Hauser Cerabar PMP23 series hygienic pressure transmitters. These transmitters feature a compact stainless steel housing, a fully welded 1-1/2” sanitary tri-clamp process connection, and are approved for Food and Beverage applications. Select models offer IO-Link compatibility for easy setup, integration, and on-the-fly configuration changes.
Cerabar hygienic transmitters are available in measuring ranges up to 600 psig with a 4-20mA output and are suitable for gas, liquid, and vapor applications as well as CIP/SIP (Clean in Place/Sterilize or Steam in Place) cleaning.
The new Endress+Hauser Cerabar PMP23 series hygienic pressure transmitters are CSA and 3-A approved, CE marked, and have a high IP65/67 or IP66/69 protection rating (depending on model). They offer a 1-year warranty and start at $469.00.
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information and the most current pricing on products contact them at 800-633-0405 or visit https://www.automationdirect.com/
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Photo