September 20, 2023 – AutomationDirect has added more Iboco wire ducts which provide an easy, efficient, and safe way to organize wires and cables routed inside an electrical enclosure or cabinet. Our new shorter-length (1 meter) Iboco T1 series wide-finger-wall wire ducts and T1E series narrow-finger-wall wire ducts add more options for installation convenience in smaller projects.
In addition, T1E series wire duct is now available in 2m self-adhesive versions that help reduce installation errors by temporarily holding the duct in position while being secured with screws.
Iboco wire ducts are rugged UL recognized products made of a UL94V-0 flammability-rated PVC material and include two predetermined break lines on the sidewalls that allow easy removal of a single finger or a full segment from the base.
The new Iboco T1 and T1E series in 1m lengths starts at $13.00 and the T1E series in 2m lengths with adhesive starts at $26.00. Non-slip covers are included.
Learn more by visiting: https://www.automationdirect.com/wire-duct

About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit https://www.automationdirect.com/
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Photo