June 28, 2023 – AutomationDirect now offers IronHorse stainless steel worm gearboxes. Worm gearboxes are power transmission devices that drive a load at a fixed reduced ratio of a motor’s speed. The stainless steel housings of these gearboxes make them suitable for the food and beverage industry and many other harsh industrial applications.
IronHorse stainless steel worm gearboxes are IP69K rated and BISSC certified (Baking Industry Sanitation Standards Committee) with the housing, covers, and flanges all made out of 304 stainless steel. They are available in gear ratios from 5:1 to 60:1 and the input flanges accept 56C or 145TC motor frames.
All IronHorse stainless steel worm gearboxes have a hollow shaft output. Single and dual output shaft kits are available as are shaft bushings if you wish to connect the gearbox to a shaft that you provide. Compatible output covers and output flanges are also available.
The new IronHorse stainless steel worm gearboxes come with a one-year warranty and start at $1,050.00.
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit https://www.automationdirect.com/
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Photo