February 28, 2024 – AutomationDirect has added new JOKARI cable/wire stripping and dismantling tools designed for the easy removal of cable jackets and wire insulation. These ergonomic tools are available for various AWG sizes and in automatic, heavy-duty, multi-purpose, and precision models.
JOKARI self-adjusting stripping pliers provide ease of use, durability, an ergonomic design, and support round cable, flat cable, and sensor/actuator cable stripping. Constructed with fiberglass-reinforced polyamide bodies (some models include TPE components), these automatic stripping tools provide non-slip grips and tempered steel blades.
JOKARI hand-held cable dismantling tools provide quick and easy removal of round cable jackets and include precision/multi-purpose models that can perform data and communications cable dismantling and wire stripping with one tool. Supporting various cable and wire sizes, these dismantlers feature a polyamide body construction (ergonomic models include TPE components), with titan-nitride-coated tempered steel blades.
A convenient hook blade kit with five cable bracket sizes and a storage case is also available.
JOKARI self-adjusting wire and cable stripping pliers start at $38.00, and cable dismantlers start at $20.00.
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit https://www.automationdirect.com/
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Photo