NewsPress ReleasesPress Releases

LUTZE Silflex® Servo Motor Cable from AutomationDirect

LUTZE Silflex® Servo Motor Cable

March 3, 2021 – AutomationDirect has added LUTZE Silflex® Servo Motor Cable to their wide variety of cables and cable products. 

LUTZE is a top-rated and trusted partner in industrial cable and connectivity products for industrial automation. Their rugged, industrial cables are ideal for harsh environments.

LUTZE Silflex servo motor cable is designed for servo drive and motor combinations. Silflex is rated Tray Cable – Exposed Run (TC-ER), meaning that it can be used with or without conduit, making the installations more cost-effective by reducing labor and materials costs. The TPE jacket is oil and sunlight resistant and suitable for dry, damp, wet, and direct burial locations.

LUTZE servo motor cable has four conductors and an additional shielded signal pair for feedback or brake control.  Carrying multiple approvals and ratings, LUTZE Silflex cable can be used for most stationary servo motor applications.

LUTZE cable comes in various wire sizes and can be ordered in the customer’s required lengths, in 1-foot increments with a 10ft minimum.

LUTZE servo cable starts at $2.59 per foot and is made in the USA.

About AutomationDirect

In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.

Editorial Contact:              Tina Gable

Phone:                                678-455-1845

Email:                                tgable@automationdirect.com

Download: High Resolution Photo