Quick-disconnect cables have a 3, 4 or 5-socket M8 female connector on one end and 3, 4 or 5 open leads on the other end to provide fast and easy connection between field devices and terminal connections. A “lock in place” nickel plated brass or zinc coupling nut resists high levels of shock and vibration.
AutomationDirect’s new 5-pole, M8 (Pico) quick-disconnect cables are available with axial or right-angle female connectors and pigtail wiring in 1.5, 5 and 10M cable lengths. The black PUR (polyurethane) jacket of these cables is well-suited for oily, direct sunlight and robotic applications. Starting at $8.50, the 5-pole cables are IP67 rated, UL and CSA approved and have a 1-year warranty.
The 5-pole, 125V AC/DC, right-angle female M12 screw connectors ($9.75) are field wireable, IP67 rated once properly assembled and accept various cable gauges and diameters. Plastic housings offer good resistance against chemicals and oils.
Learn more by visiting: www.automationdirect.com/sensor-cables
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com