AutomationDirect’s ProSense line now includes magnetic-inductive flow meters. Magnetic-inductive flow meters (magmeters) are one of the most widely used technologies for liquid flow monitoring in industrial processes such as wastewater, mining and minerals, utilities, food and beverage, and pharmaceuticals.
The FMM series magmeters, available with 1/2” to 2” NPT female process connections, are designed with a 4-digit numeric display with pushbutton setup, a 4-pin M12 quick disconnect and two outputs.
The stainless steel, mechanically-robust design mounts directly in-line providing a compact, low-profile installation for process control. Simple to set up, easy to install and with no moving parts, the FMM is a reliable alternative to traditional flow meters and mechanical flow switches.
The ProSense FMM series (-1001) magmeter is designed to detect the flow rate of conductive media up to 160 gallons per minute. The 4-digit numeric display indicates flow rate, fluid temperature and total flow volume with selectable engineering units (GPM, GPH, GAL, °F, °C). Two outputs, selectable for switch, pulse, frequency or analog signals, are available to remotely monitor the binary or analog status of flow rate/volume and temperature parameters.
ProSense FMM series (-1002) magmeters are designed to detect the flow rate of conductive media up to 158.5 gallons per minute. The 4-digit numeric display indicates flow rate and fluid temperature with selectable engineering units (GPM, GPH, LPM, m³/h, °F, °C). Two analog outputs are available to remotely monitor flow rate and temperature parameters.
Backed with a five-year warranty, ProSense FMM series magnetic-inductive flow meters start at $460.00. To learn more, click here.
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.
*Prices as of November 4, 2015. Check website for most current prices.