June 14, 2023 – AutomationDirect has added new multi-bit drivers from Megapro. These bit drivers are versatile screwdrivers designed to house a set of common or specialized screwdriver bits for a variety of industrial applications.
Megapro bit drivers are available with various double-ended industrial grade S2 steel bits and have an alloy shaft that also serves as a ¼” hex nut driver. The handles are made of ultra-strong Triax 1120 resin (an ABS alloy) and they all have a retractable cartridge for easy bit access and storage.
Select from seven series, including specialty models for electronic and automotive applications. Megapro multi-bit drivers start at $23.50 and have a lifetime warranty against manufacturing defects.
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit https://www.automationdirect.com/
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Photo