July 9, 2025- AutomationDirect has added MK Morse bi-metal hole saws, which are a cost-effective, high-performance solution for various cutting tasks. These saws feature a patented tooth set design that enables faster hole cutting. For tougher materials, carbide-tipped hole cutters deliver clean, efficient cuts in stainless steel, aluminum, pipe, conduit, and composites, ensuring long-lasting use.
Impact-rated hole saws are designed specifically for sheet metal, with expertly engineered features that provide quick, effortless cuts and easy size changes via a 1/4-inch impact shank. These tools are available individually or in convenient sets, complete with essential accessories to keep your work moving efficiently.
Morse hole saws start at $6.50 (MHS12), and hole saw sets start at $42.00 (IHSKITIMP).

About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information and the most current pricing on products contact them at 800-633-0405 or visit https://www.automationdirect.com/
Editorial Contact Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Photo