December 9, 2020- AutomationDirect has added to its offering of Attabox enclosures and accessories from RobRoy.

The Heartland series of polycarbonate enclosures from AttaBox is ideal for applications requiring protection from moisture, corrosive environments, UV exposure or extreme temperatures.
The Heartland series carries NEMA 1, 3R, 4, 4X, 6P and 12 ratings, and is available in sizes up to 24 x 24 x 10 inches. These lightweight yet durable wall-mount enclosures are offered with opaque or smoked doors, with either polycarbonate or stainless steel latches.
A line of accessories includes subpanels and swing panel kits, mounting feet, replacement latch kits, pole mount kits and enclosure vents. Heartland series enclosures start at $49.00.
Also new are slotted security latches on select sizes of MachoBox and Triton enclosures, as well as more subpanel mounting options for Freedom series enclosures.
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Photo