October 23, 2024 – AutomationDirect has added M12 field wireable connectors with additional cable size options from Murrelektronik. New 5-pin A-coded connectors are available for 4-8mm/26-18 AWG cable sizes, in axial or 90° male or female connector styles. New D-coded connectors offer 4-pin configurations for 4-8mm/26-18 AWG cable sizes, in axial or 90° male connector styles.
The L-coded connector additions are 5-pin for 9-13mm/16-14 AWG cable sizes with axial male or female connector options.
The A- and D-coded versions offer up to IP67 rating, and the L-coded versions are IP65 rated once properly installed. All new Murrelektronik field wireable connectors include push-lock clamp connections and start at only $16.00.
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information and the most current pricing on products contact them at 800-633-0405 or visit https://www.automationdirect.com/
Editorial Contact Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Photo