September 10, 2025-AutomationDirect has added Murrelektronik 7/8 in – 16 UN2 mini cables which feature a 4-wire, 4-pole configuration that enables the transmission of both power and critical control signals through a single connector, simplifying wiring and installation. These mini connector cables are equipped with established power connectors for I/O modules and field devices, and they are UL-listed for industrial control and signal applications.
Each connector is 100% tested during manufacturing to ensure maximum quality and reliability and they are available in multiple configurations, including standard axial, right-angle connectors, and connector-to-pigtail combinations. A range of 7/8 in – 16 UN2 mini field wireable connectors, designed for cable diameters of 6–8 mm is also available. When properly connected, they achieve an IP67 rating for dust and water protection. With a 4-pin layout, these connectors support fast, reliable field assembly and provide secure transmission of both signals and power, enhancing installation flexibility.

About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information and the most current pricing on products contact them at 800-633-0405 or visit https://www.automationdirect.com/
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Image Download
Download: Web Friendly Image Download