NewsPress Releases

Additional and FDA-Compliant Murrplastik Cable Entry System Components from AutomationDirect

Murrplastik Cable Entry System

December 7, 2022 – AutomationDirect has added new cable entry system options to their Murrplastik product line. Murrplastik cable entry systems easily allow installation of non-terminated or pre-made /terminated cables through an enclosure or other bulkhead surface.

The new KDP/R series offers a general-purpose, round, one-piece frame available in two different sizes, capable of holding up to 46 non-terminated cables in a single frame.

The new KDL/H-VA-FDA series FDA-compliant stainless-steel split frames, available in three sizes, use FDA approved grommets and can hold up to 12 pre-made or terminated cables. Also added is the KDP series FDA Cablequick® system, a one-piece stainless-steel frame that can hold up to 48 non-terminated cables. FDA-compliant cable entry systems are ideal for food, beverage, pharmaceuticals, and any industry requiring sanitary components.

The new Murrplastik general purpose frames start at $36.00, new FDA-compliant frames start at $273.00.

About AutomationDirect:

In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit https://www.automationdirect.com/

Editorial Contact:       Tina Gable

Phone:                         678-455-1845                                    

Email:                         tgable@automationdirect.com

Download:                  High Resolution Photo