December 4, 2024 – AutomationDirect has added more ACCU-Torq motors from Nidec U.S. Motors. The ACCU-Torq motors are high-performance inverter duty motors and are an excellent cost-effective solution for applications that require 100% torque down to zero speed. They are available in 230/460 VAC and are now offered in sizes up to 20 hp at 1800rpm and from ¼ to 10 hp at 1200rpm.
Additionally, models with a preinstalled encoder are available in sizes from ¼ to 20 hp at 1800 rpm. A separately purchased encoder retrofit kit, which includes an Avtron HS35A full-quadrature encoder, is also part of this addition.
The new ACCU-Torq motors with a 143 frame or larger come with a 3-year warranty and start at $578.00. Smaller framed motors and the encoder retrofit kit come with a 1-year warranty.
Learn more by visiting: https://www.automationdirect.com/inverter-duty-motors
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information and the most current pricing on products contact them at 800-633-0405 or visit https://www.automationdirect.com/
Editorial Contact Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Photo