August 7, 2024 – AutomationDirect has added a variety of new NITRA push-to-connect fittings. These fittings feature durable nickel-plated brass bodies, threads, and release sleeves. They have a maximum pressure rating of 300 psi and can withstand temperatures up to 175℉.
Numerous fitting styles have been added, including male straight fittings, male elbows, branch tees, union straight fittings, union straight reducers, union elbows, union tees, union Y fittings, plug-in reducers, and elbow flow control valves.
The new fittings support tubing sizes 4 to 12mm and 5/32 to 1/2 inch. Thread styles and sizes supported are #10-32 through 1/2-inch NPT, 1/8 through 1/2-inch R-thread, and G-thread.
The new NITRA nickel-plated brass push-to-connect fitting additions start at $7.50 and come with a standard 1-year warranty.
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information and the most current pricing on products contact them at 800-633-0405 or visit https://www.automationdirect.com/
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Photo