The NITRA® pneumatic AC Series of coalescing air filters from AutomationDirect allows finer removal of moisture, vapor and oil mist from compressed air applications to provide optimal performance for pneumatic systems and components. NITRA coalescing filters are available in a range of port sizes from 1/8″ to 1/2″ FNPT; replaceable 0.3-micron filter elements are standard, with an optional 0.01-micron filter element available for stricter filtration requirements.

NITRA coalescing filters are available with manual drains, semi-automatic drains that can be manually operated, or fully automatic drains. Polycarbonate or nylon bowls with metal guards are available on all sizes and all-metal bowls with sight gauge are available on larger 3xx and 4xx sizes.
The modular filter design enables easy field assembly for combining with NITRA pneumatic particulate filters and regulators (using optional modular assembly brackets). Mounting brackets are provided for stand-alone applications.
NITRA AC series coalescing air filters start at $52.00 and have a 2-year warranty.
Learn more by visiting: www.automationdirect.com/coalescing-filters
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com