May 4, 2022 – AutomationDirect has added new infrared pyrometers from Optris. These pyrometers use non-contact sensing to determine the surface temperature of an object based on its emitted infrared radiation. They can read the temperature of inaccessible or moving objects without difficulty.
The Optris CS LT series infrared pyrometers are ideally suited for temperature measurement in small and narrow environments. They feature rugged stainless steel construction, a broad measuring range (-50°C to 1030°C [-58°F to 1886°F]), and a rating for use in ambient temperatures up to 80°C (176°F) without the need for additional cooling.
Optris CSmicro series miniature infrared pyrometers can be used in ambient temperatures up to 120°C (248°F); their small size allows them to be installed in tight spaces.
AutomationDirect’s Optris infrared pyrometers are CE marked, RoHS compliant and have a 2-year warranty.
The Optrics CS LT series infrared pyrometers start at $125.00, and the Optrics CS micro series infrared pyrometers start at $250.00
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit https://www.automationdirect.com/
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Photo