September 13, 2023 – AutomationDirect has added PBC linear shafts, bearings, and shaft supports to their power transmission product category. PBC linear shafts are precision ground to provide an optimized surface for plain and ball bearings and are ideal for high-precision linear motion applications where tight tolerances are needed. The shafts are available in carbon or stainless steel with round and fully supported models. They are offered in diameters from ¼” to 1-1/4” and lengths from 6” to 36”.
Bearings from PBC are designed to be used with steel linear shafts and are available in a maintenance-free plain bearing or as ball bearings. Both plain and ball bearings come in open and closed unmounted styles as well as mounted in a pillow block or flange.
In addition, linear shaft supports that can be used with any shaft material have been added, allowing for easy shaft installation and support.
The new PBC linear shafts, bearings, and supports come with a 1-year warranty and start at $4.50.

About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit https://www.automationdirect.com/
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Photo