July 13, 2022 – AutomationDirect has added new phase and voltage monitoring relays from ProSense. The PMRU-2C series true RMS phase monitor relays protect 3-phase equipment from damage that can occur when there is a phase loss, phase reversal, phase unbalance, undervoltage, or overvoltage condition. These relays are designed to provide protection for most generator systems and applications that use non-sinusoidal waveforms. With non-sinusoidal waveforms, the true RMS voltage measurement ensures accurate sensing, eliminating nuisance tripping.
Also added are voltage monitor relays for AC single-phase (50 to 60 Hz) or DC circuits to protect equipment from voltage faults. Over/under voltage relays, with fixed or adjustable time-delay drop-out, offer protection from over-or under-voltage conditions. Voltage band relays protect equipment required to operate within an upper and lower voltage limit. The relay is energized if the monitored voltage remains within the adjustable range.
The new ProSense PMRU-2C Phase Monitoring Relays start at $79.00, and the ProSense Voltage Monitoring Relays start at $65.00. All new relays have a one-year warranty.
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit https://www.automationdirect.com/
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Photo