Made exclusively for AutomationDirect by Yokogawa, ProSense® PPC5 series advanced process controllers handle temperature, pressure, level, flow, and other process variable control applications and offer a variety of control, input, output, alarm and communications options.

These 1/4 DIN controllers accept inputs directly from thermocouple, RTD, and analog mA, mV, V signals. Remote setpoint and contact input options are available.
Control outputs include relay, voltage pulse, or linear current. An analog output to represent the PV, SP, target SP, remote SP, or output signal is available. Three alarm contact outputs can be configured for 30 alarm types and 10 alarm functions.
Control modes include single loop, loop control with PV hold, and cascade. Control types available are PID, On/Off, batch PID and manual control. PPC5 series controllers are available with no communications or with RS-485 Modbus ASCII/RTU, or Ethernet+RS-485 gateway Modbus TCP/IP communication options.
Priced from $325.00, ProSense PPC5 controllers are configured with the keypad/display or free downloadable configuration software is available. ProSense advanced process controllers are UL, CSA, CE approved and have a 3-year warranty.

About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com