October 25th, 2025-AutomationDirect has added ProSense SC6 series high-density pulse isolators and frequency input signal conditioners which handle a variety of discrete, pulse, and frequency signals. Pulse isolator models provide a simple and reliable way to split a single input into two independent outputs, while frequency input models convert a wide range of frequencies into usable analog or relay signals for downstream devices.
The SC6 series features an ultra-narrow design for high-density mounting, intuitive DIP switch configuration, and full isolation between input, output, and power. Units are powered via terminal inputs or an in-rail power bus. Their rugged construction ensures reliable operation across wide temperature ranges and high-vibration environments.
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information and the most current pricing on products contact them at 800-633-0405 or visit https://www.automationdirect.com/
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Image Download
Download: Web Friendly Image Download