March 31 2021 – AutomationDirect has added a variety of new ProSense inductive proximity sensors to their portfolio. Added are 8mm triple-sensing inductive proximity sensors in flush and non-flush mounting options, which can detect ferrous metals up to a distance of 6mm.
Also new are inductive proximity sensors with a metal face to provide more durable protection, with environmental ratings of IP65/66/67/68 and IP69K. They are available in 8mm, 12mm, 18mm and 30mm barrel sizes, with convenient M8 or M12 quick-disconnect connections.
The new ProSense proximity sensors start at $27.00 and have a lifetime warranty.
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Photo