August 23, 2023 – AutomationDirect has added ProSense XTD2 and XTH2 series programmable temperature transmitters to their lineup of temperature transmitters/signal conditioners. The ProSense XTD2 series DIN rail-mounted and XTH2 series head-mounted universal programmable temperature transmitters are ideal for a wide range of industrial applications and can be used with a variety of sensors and process inputs. They provide a linearized 2-wire current loop output that can be configured for 4 to 20 mA or 20 to 4 mA using the free ProSense field device configuration software and an XT-USB cable (purchased separately).
Several new accessories are also available for the XTH2 head mount units:
- Plug-on displays provide a digital readout of the transmitter-scaled output
- Probe and field mount housings with viewing window accommodate both the transmitter and digital display
- Wall and pipe mounting brackets simplify the installation of field mount housings
The new ProSense XTD2 and XTH2 series programmable temperature transmitters are UL listed, CE marked, and RoHS compliant. They offer a 1-year warranty and start at $110.00.
Learn more by visiting: https://www.automationdirect.com/temperature-transmitters
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit https://www.automationdirect.com/
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Photo