March 30, 2022 – AutomationDirect has added Quabbin commercial Ethernet and data cables to provide more choices for your wiring/cabling needs.
The new 26 and 24 AWG commercial Ethernet cables are available in Cat5e/6/6a/6e types, in shielded and unshielded versions, and they are suitable for applications from 10 Base-T to 1000 Base-T (Gigabit Ethernet). These cables feature a round, smooth design for added flexibility that allows easy manipulation between devices during installation and routing. They can be ordered cut to length in 1-foot increments with a 20ft minimum, starting at $0.35/ft.
New Quabbin RS-422/485 data cables in 24, 22, and 20 AWG sizes are high quality, low-capacitance data cables designed with impedances specific for RS-422 and RS-485 communication applications in industrial environments. These new Quabbin data cables can be ordered cut to length in 1-foot increments with a 25ft minimum, starting at $0.58/ft.
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit https://www.automationdirect.com/
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Photo