February 17, 2021 – AutomationDirect has added new Safegate non-muting Type 4 access control barrier safety light curtains designed to protect a wide range of industrial applications that do not require muting functionality.
Sender/receiver or active/passive pair versions are available with 24 VDC input, 300 or 400mm resolution and 0-8m or 0-12m operating distances.
ReeR Safegate non-muting light curtains are IP65/IP67 rated. Mirrors and protective columns are available to complete the installation.
Starting at $677, these light curtains come with a 1-year warranty.
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Photo