August 2, 2023 – AutomationDirect has added an all-in-one RFID standalone R/W unit to their Barcode/ RFID / Vision product category. This unit comes complete with an RFID R/W device, antenna, and EtherNet/IP interface built in and is designed for easy integration into an existing EtherNet/IP network.
This standalone unit is optimized for high speeds and large data transfer, has a maximum read/write distance of 220mm depending on the type of tags used, operates on RFID high frequency of 13.56 MHz per ISO 15693, and features an IP67 protection rating.
The new AutomationDirect RFID standalone R/W unit is priced at $647.00 and comes with a five-year warranty.

About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit https://www.automationdirect.com/
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Photo