October 11, 2023 – AutomationDirect has added RHINO PRO PSRP and RHINO TOUGH PSRT series power supplies to their extensive selection of switching power supplies. The PSRP series power supplies feature a sleek, space-saving design with push-in connectors, a rugged aluminum housing, and many DC power options including:
- Single-phase input unit with 12 VDC output at 120 Watts
- Single-phase input models with 24 VDC outputs at up to 480 Watts
- Three-phase input models with 24 VDC outputs at up to 960 Watts
RHINO TOUGH PSRT series machine-mount switch-mode power supplies are fully encapsulated and feature a rugged aluminum housing with a compact footprint. They are IP67 rated, field-mountable, and suitable for harsh environments. They are available with 24 VDC outputs in 100- and 200-watt capacities.
New RHINO PSRP and PSRT series power supplies are UL Listed, CSA approved, CE marked, and RoHS compliant. They offer a 1-year warranty and start at $156.00.
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit https://www.automationdirect.com/
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Photo