November 17, 2021 – AutomationDirect has added open frame and panel mount power supplies, with integrated UPS functionality, to their RHINO SELECT series of power supplies. The integrated UPS feature provides seamless battery switchover to keep critical operations running when there is an unexpected loss of power.
These industrial power supplies support a wide operating temperature range and provide TTL status outputs for external monitoring systems. RHINO SELECT power supplies are UL 60950-1 and UL 62368-1 recognized, CE marked, and RoHS compliant.
AutomationDirect has also added the PSB24-240-1 to their RHINO DIN Rail mount series. This power supply ensures reliable startups through the use of its “Power Boost Technology” – short-term power used to support high inrush current. This power supply is UL 508 listed, UL 60950 recognized, CSA certified, CE marked, and RoHS compliant.
These new reliable RHINO power supplies start at $34.00 and come with a 3-year warranty.
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit https://www.automationdirect.com/
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Photo