September 25, 2024 – AutomationDirect has added the RHINO PSE-S series power supplies which are fully encapsulated in ultra-compact, low-profile housings and ideal for space-limited applications. These cost-effective power supplies offer a wide input voltage range, up to 89% efficiency, and are available in 5, 12, 15, and 24 VDC output voltage options with up to 4.1A/50W. Select models are NEC Class 2 compliant.
The RHINO PSE-S series encapsulated power supplies offer easy chassis or DIN rail mounting using an optional DIN rail mounting kit (purchased separately). They are suitable for industrial, household, and building technology applications and are UL Recognized, CE and UKCA marked, and RoHS compliant. They offer a 3-year warranty and start at $21.50.
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information and the most current pricing on products contact them at 800-633-0405 or visit https://www.automationdirect.com/
Editorial Contact Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Photo