New RHINO PRO (DIN Rail Performance Series) PSN and PSD series switching power supplies are available in single-phase and 3-phase input units and feature universal AC input voltage range (1-phase units), a built-in constant current circuit for charging applications (3-phase units) and a power boost of 150% for up to 7 seconds.

Current output is available from 3.4A to 40A at 24 VDC. The Advanced Power Boost (APB) feature protects the system and ensures continuing operation when a large inrush current is detected due to faulty load on a multiple load connection.
A built-in DC OK contact and DC OK/Overload LED indicator are common on both series. The RHINO PSD series, with built-in LCD display, gives users the ability to verify output current, output voltage, peak hold current, lifetime expectancy and ambient temperature data.
Built-in active PFC (power factor correction) is up to 96% efficient, and the full power temperature rating is -25°C to +60°C @ 5,000m (16,400 ft.). RHINO PRO series power supplies from AutomationDirect start at $89.00 and have a three-year warranty.
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com