May 3, 2023 – AutomationdDirect has added Stahlin wall-mount enclosure selections to their extensive inventory of non-metallic industrial electrical enclosures. Diamond Shield, Classic, N, J, RJ, JW, RJW, and FatBoy versions are NEMA 1, 3, 3S, 12, 13, and 4X rated, and are constructed of fiberglass reinforced polyester. They are offered in a range of sizes, with various cover, latch, window, and door configurations. The NewSentry series consists of PVC enclosures that are NEMA 1, 2, 3, 4, 4X, and 12 rated, and feature screw covers. Stahlin wall-mount enclosures are ideal for applications where floor space is limited.
New Stahlin CF and F series fiberglass pushbutton enclosures offer a selection of cover types with various in-line and multi-hole configurations. They are also offered in blank screw cover models. Both series are NEMA 1, 3R, 4X, 6P, and 12 rated.
New Stahlin DuraBoxx miniature cases are small fiberglass enclosures with flush fitting covers, a low-profile design, and a shallow depth. This series is NEMA 1, 3, 3S, 4X, 6, 6P, and 12 rated.
Stahlin vents and other enclosure accessories, including latches, mounting feet, subpanels, and more, have also been added.
The new Stahlin wall-mount enclosures start at $86.00, pushbutton enclosures start at $56.00, miniature cases start at $82.00, and accessories start at $16.25.
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit https://www.automationdirect.com/
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Photo