May 28, 2025 – AutomationDirect has added new Gates hydraulic hose assemblies from Royal Brass & Hose. These hose assemblies eliminate the need to cut and terminate hydraulic hoses on-site and are offered in the ProFlex or MXT series. The ProFlex series features a compact construction with a smaller outer diameter, allowing them to flex with less force. This series is perfect for variable pressure applications or when cost is a concern.
The MXT series provides a light, flexible hose assembly with exceptional durability and strong construction for a longer life. This series is ideal for harsh environments. Both MXT and ProFlex hose assemblies are offered in pre-cut lengths up to 10 feet and are terminated with a Gates MegaCrimp coupling, which is stronger and more durable than a traditional fitting.
HY-TECH adapters are made from plated steel and are available in many connection styles, allowing for the final connections to be made between hoses and valves, actuators, or manifolds. All products meet SAE J514 & 6149-3 and come with a 1-year warranty.
The new Gates hydraulic hose assemblies start at $29.00 (1/4PFX-24IN-FJXEE), and HY-TECH adapters start at $3.75/2pk (4MJ-4MB).
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information and the most current pricing on products contact them at 800-633-0405 or visit https://www.automationdirect.com/
Editorial Contact Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Photo