Safety mats, edges and bumpers from ASO Safety Solutions are used to protect people and machinery from harm. Mats detect the presence of personnel on horizontal surfaces (usually the floor), edges can be used on any surface, usually near possible crushing or shearing points, and bumpers are used in applications involving vehicles or other moving equipment.

New diamond plate safety mats, priced from $480.00, are available in 24 x 36 and 24 x 48-inch sizes with a diamond plate aluminum surface designed for heavy industry applications, steel wheel carts and similar equipment; and can survive welding debris, hot parts, metal chips and foundry splatter.
New safety edges (from $69.00) with 15 x 10mm profiles are factory assembled for convenience in 12 edge lengths from four inches to four feet. Mounting rails and end caps are included and are factory installed. Unassembled safety edges with 15 x 25mm profiles are available in two and five-foot lengths and start at $22.00, not including end caps.
Safety bumpers (from $230.00) with larger 60 x 100mm profiles are available in five lengths and include mounting rails. Safety bumpers are insensitive to vibration, wire the same as safety edges and are used in standard safety edge applications and other transport vehicle and industrial fork truck applications.
Learn more by visiting: www.automationdirect.com/safety-mats-edges

About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com