April 27, 2022 – AutomationDirect has added a new line of Saginaw enclosure air conditioners designed to efficiently keep the internal temperature of an electrical enclosure at a safe level, protecting the enclosed equipment from overheating and moisture damage. These air conditioners utilize closed-loop cooling to keep contaminants in the ambient air out of the enclosure and are perfect for applications where filter fans are not sufficient or where the ambient temperature is not adequate for a heat exchanger.
Rugged, energy-efficient, and reliable Enviro-Therm air conditioners offer superior cooling capacity, up to 21,160 BTU/H, and are constructed with heavy gauge carbon or stainless steel.
The NextGen Enviro-Therm series provides excellent cooling with even better efficiency. Both series are available with various BTU/H options, voltages, dimensions, and NEMA ratings to meet your specific needs.
New Saginaw enclosure air conditioners are easily installed, use an environmentally friendly and chlorine-free refrigerant, come with a reusable mesh filter, and start at $1,920.00 with a two-year warranty.
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit https://www.automationdirect.com/
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Photo