February 22, 2023 – AutomationDirect has added new Schmersal compact limit switches that provide an affordable solution for a variety of object detection applications. Their small size allows easy installation in confined spaces.
These rugged limit switches offer a 31mm body width, with a 45-degree adjustable, die-cast zinc head, and a thermoplastic housing. Several actuator styles are available, including plunger, plunger with roller, side rotary lever with roller, and adjustable rod.
Schmersal compact limit switches are available with N.O. and N.C. contacts, snap or slow break-before-make action, and an M12 quick-disconnect connection or a 2m pigtail with right or bottom cable exits.
The new Schmersal compact limit switches come with a 1-year warranty, are UL listed, CE marked, RoHS compliant and start at $37.00.
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit https://www.automationdirect.com/
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Photo