October 19, 2022 – AutomationDirect has added new quality Seifert products to their existing enclosure thermal management lineup. The SlimLine series of enclosure air conditioners is designed for indoor and outdoor use, operating with an internal closed loop system to protect from dust, oil, and water intrusion. These air conditioners offer up to 4,900 BTU/H, high-performance fans, and are constructed of heavy gauge carbon steel.
The SlimLine Vario series air conditioners feature a programmable controller and an adjustable compressor for utmost energy savings. This series provides up to 8,700 BTU/H with Modbus communication for unit monitoring and variable speed control.
An additional Seifert SoliTherm thermoelectric cooler allows for cooling capacities as low as 100 BTUs with up to 680 BTU/H possible with the existing lineup. An external mount frame to fit the new SoliTherm thermoelectric cooler has been added as well.
A variety of Seifert fan hoods are now available with various sizes in carbon or stainless steel, the latter of which includes a food-safe silicone seal.
The new Seifert air conditioners start at $1,723.00, SoliTherm thermoelectric coolers are priced at $541.00 and fan hoods start at $71.00.
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit https://www.automationdirect.com/
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Photo