New space-saving slim electromechanical relays are now available from AutomationDirect. Klemsan Series slim interface relays are compact and lightweight relays especially useful where cabinet space is a consideration. Encased in a self-extinguishing plastic housing, these high-quality relays offer a long useful life.

These 35mm DIN rail mount KPR series compact 6.2mm relay modules include LED indicators and integrated resistor, capacitor, and Zener diode (RCZ) filters on select models. Models are available with DC and AC supply voltage options up to 230 VAC/VDC with a 6A contact rating. Accessories include a polyamide separator plate and 8 or 16-pole push-in type interface relay jumpers.
Slim interface relays start at $6.25 and are ideal for use with PLC automation systems, electric power plants, energy management systems, voltage panels, industrial machines and other power and sequencing control applications.
Learn more by visiting: www.automationdirect.com/slim-relays
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com